(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Actuator, Slider Type, Belt Drive LEFB Series (Part Numbers)

Electric Actuator, Slider Type, Belt Drive LEFB Series
  • Volume Discount

A slider-type electric actuator.
[Features]
· Maximum stroke: 2,000 mm (step motor [24‑V DC servo]).
· Maximum speed: 2,000 mm/s (step motor [24‑V DC servo]).
· Positioning repeatability: ±0.08 mm (step motor [24‑V DC servo]).
· Maximum speed: 2,000 mm/s (AC servo motor).
· Maximum stroke: 3,000 mm (AC servo motor).
· Maximum acceleration/deceleration: 20,000 mm/S2 (AC servo motor).
· Pulse input type, with absolute encoder (AC servo motor).
· Positioning Repeatability: ±0.06 mm (AC servo motor).

PDF

Part Number

Configured Part Number is shown.

Part Number
LEFB16AT-1000-R36P3
LEFB16AT-300-R16N1D
LEFB16AT-300-R16P1D
LEFB16AT-500
LEFB16AT-500-R56N5D
LEFB16T-1000
LEFB16T-1000-R5
LEFB16T-1000-S3
LEFB16T-300
LEFB16T-300-R31P3
LEFB25AT-1200
LEFB25AT-1200-R56P3D
LEFB25AT-1200B
LEFB25AT-1500-R36P1D
LEFB25AT-1500-R56P3D
LEFB25AT-1500B-R36P3D
LEFB25AT-2000B
LEFB25AT-2000B-R56N3D
LEFB25AT-300-R16P1
LEFB25AT-500-R36N1D
LEFB25AT-500-R36N3
LEFB25AT-500-R36N3D
LEFB25AT-500-R36P3D
LEFB25AT-700
LEFB25AT-700B-R36P3D
LEFB25AT-800-R36P3
LEFB25AT-800-R56P1D
LEFB25AT-800-R56P5
LEFB25T-1000-S31P1
LEFB25T-1200
LEFB25T-1200-R31P3D
LEFB25T-1800
LEFB25T-2000
LEFB25T-2000-R5
LEFB25T-2000-S51P1D
LEFB25T-300-R31P3
LEFB25T-300-S31N3
LEFB25T-500-S31N3
LEFB25T-600-R3
LEFB25T-800-R31P3
LEFB32T-1000-R5CP18
LEFB32T-1000-S5
LEFB32T-1000-S5AN5D
LEFB32T-1200
LEFB32T-1200-R3
LEFB32T-1200-R11N1
LEFB32T-1500
LEFB32T-1500-R31P3
LEFB32T-1500-R51P5
LEFB32T-1500B
LEFB32T-1800
LEFB32T-1800B
LEFB32T-2000
LEFB32T-2000-R3
LEFB32T-2000-R5
LEFB32T-300-R3
LEFB32T-500
LEFB32T-900-R31N1D
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
I/O Module Table Width W1
(mm)
Table Length L1
(mm)
Size Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method
1 Piece(s)Available

Quote

1,0000 to 2.01PNP39.47216Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)3LECP6/LECA6 (step data input type)3Screw mounting type
1 Piece(s)Available

Quote

3000 to 2.01NPN39.47216Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)1LECP6/LECA6 (step data input type)1DIN rail mounting type
1 Piece(s)Available

Quote

3000 to 2.01PNP39.47216Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)1LECP6/LECA6 (step data input type)1DIN rail mounting type
1 Piece(s)Available

Quote

5000 to 2.01Not Provided39.47216Servo motor (24 V DC)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

5000 to 2.01NPN39.47216Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)5LECP6/LECA6 (step data input type)5DIN rail mounting type
1 Piece(s)Available

Quote

1,0000 to 2.01Not Provided39.47216Step motor (24‑V DC servo)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

1,0000 to 2.01Not Provided39.47216Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)5NoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

1,0000 to 2.01Not Provided39.47216Step motor (24‑V DC servo)Without lockStandard cable3NoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

3000 to 2.01Not Provided39.47216Step motor (24‑V DC servo)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

3000 to 2.01PNP39.47216Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)3LECP1 (programless type)3Screw mounting type
1 Piece(s)Available

Quote

1,2005.1 to 10.0-Not Provided-10225Servo motor (24 V DC)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

1,2005.1 to 10.0-PNP-10225Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)5LECP6/LECA6 (step data input type)3DIN rail mounting type
1 Piece(s)Available

Quote

1,2005.1 to 10.0-Not Provided-10225Servo motor (24 V DC)With lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

1,5005.1 to 10.0-PNP-10225Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)3LECP6/LECA6 (step data input type)1DIN rail mounting type
1 Piece(s)Available

Quote

1,5005.1 to 10.0-PNP-10225Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)5LECP6/LECA6 (step data input type)3DIN rail mounting type
1 Piece(s)Available

Quote

1,5005.1 to 10.0-PNP-10225Servo motor (24 V DC)With lockRobotic cable (flex-resistant cable)3LECP6/LECA6 (step data input type)3DIN rail mounting type
1 Piece(s)Available

Quote

2,0005.1 to 10.0-Not Provided-10225Servo motor (24 V DC)With lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

2,0005.1 to 10.0-NPN-10225Servo motor (24 V DC)With lockRobotic cable (flex-resistant cable)5LECP6/LECA6 (step data input type)3DIN rail mounting type
1 Piece(s)Available

Quote

3005.1 to 10.0-PNP-10225Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)1LECP6/LECA6 (step data input type)1Screw mounting type
1 Piece(s)Available

Quote

5005.1 to 10.0-NPN-10225Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)3LECP6/LECA6 (step data input type)1DIN rail mounting type
1 Piece(s)Available

Quote

5005.1 to 10.0-NPN-10225Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)3LECP6/LECA6 (step data input type)3Screw mounting type
1 Piece(s)Available

Quote

5005.1 to 10.0-NPN-10225Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)3LECP6/LECA6 (step data input type)3DIN rail mounting type
1 Piece(s)Available

Quote

5005.1 to 10.0-PNP-10225Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)3LECP6/LECA6 (step data input type)3DIN rail mounting type
1 Piece(s)Available

Quote

7005.1 to 10.010Not Provided5010225Servo motor (24 V DC)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

7005.1 to 10.0-PNP-10225Servo motor (24 V DC)With lockRobotic cable (flex-resistant cable)3LECP6/LECA6 (step data input type)3DIN rail mounting type
1 Piece(s)Available

Quote

8005.1 to 10.0-PNP-10225Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)3LECP6/LECA6 (step data input type)3Screw mounting type
1 Piece(s)Available

Quote

8005.1 to 10.010PNP5010225Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)5LECP6/LECA6 (step data input type)1DIN rail mounting type
1 Piece(s)Available

Quote

8005.1 to 10.0-PNP-10225Servo motor (24 V DC)Without lockRobotic cable (flex-resistant cable)5LECP6/LECA6 (step data input type)5Screw mounting type
1 Piece(s)Available

Quote

1,0005.1 to 10.010PNP5010225Step motor (24‑V DC servo)Without lockStandard cable3LECP1 (programless type)1Screw mounting type
1 Piece(s)Available

Quote

1,2005.1 to 10.0-Not Provided-10225Step motor (24‑V DC servo)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

1,2005.1 to 10.010PNP5010225Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)3LECP1 (programless type)3DIN rail mounting type
1 Piece(s)Available

Quote

1,8005.1 to 10.0-Not Provided-10225Step motor (24‑V DC servo)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

2,0005.1 to 10.0-Not Provided-10225Step motor (24‑V DC servo)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

2,0005.1 to 10.0-Not Provided-10225Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)5NoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

2,0005.1 to 10.0-PNP-10225Step motor (24‑V DC servo)Without lockStandard cable5LECP1 (programless type)1DIN rail mounting type
1 Piece(s)Available

Quote

3005.1 to 10.0-PNP-10225Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)3LECP1 (programless type)3Screw mounting type
1 Piece(s)Available

Quote

3005.1 to 10.0-NPN-10225Step motor (24‑V DC servo)Without lockStandard cable3LECP1 (programless type)3Screw mounting type
1 Piece(s)Available

Quote

5005.1 to 10.0-NPN-10225Step motor (24‑V DC servo)Without lockStandard cable3LECP1 (programless type)3Screw mounting type
1 Piece(s)Available

Quote

6005.1 to 10.0-Not Provided-10225Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)3NoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

8005.1 to 10.0-PNP-10225Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)3LECP1 (programless type)3Screw mounting type
1 Piece(s)Available

Quote

1,00010.1 to 20.019Not Provided-12232Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)5NoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

1,00010.1 to 20.019Not Provided-12232Step motor (24‑V DC servo)Without lockStandard cable5NoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

1,00010.1 to 20.014NPN-12232Step motor (24‑V DC servo)Without lockStandard cable5LECPA (pulse input type)5DIN rail mounting type
1 Piece(s)Available

Quote

1,20010.1 to 20.019Not Provided-12232Step motor (24‑V DC servo)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

1,20010.1 to 20.019Not Provided6012232Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)3NoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

1,20010.1 to 20.019NPN-12232Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)1LECP1 (programless type)1Screw mounting type
1 Piece(s)Available

Quote

1,50010.1 to 20.019Not Provided-12232Step motor (24‑V DC servo)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

1,50010.1 to 20.019PNP-12232Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)3LECP1 (programless type)3Screw mounting type
1 Piece(s)Available

Quote

1,50010.1 to 20.019PNP-12232Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)5LECP1 (programless type)5Screw mounting type
1 Piece(s)Available

Quote

1,50010.1 to 20.019Not Provided-12232Step motor (24‑V DC servo)With lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

1,80010.1 to 20.019Not Provided-12232Step motor (24‑V DC servo)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

1,80010.1 to 20.019Not Provided-12232Step motor (24‑V DC servo)With lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

2,00010.1 to 20.019Not Provided-12232Step motor (24‑V DC servo)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

2,00010.1 to 20.019Not Provided6012232Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)3NoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

2,00010.1 to 20.019Not Provided-12232Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)5NoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

30010.1 to 20.019Not Provided6012232Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)3NoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

50010.1 to 20.019Not Provided-12232Step motor (24‑V DC servo)Without lockWithout cableWithout cableNoneWithout cable (without communication plug connector)Screw mounting type
1 Piece(s)Available

Quote

90010.1 to 20.019NPN-12232Step motor (24‑V DC servo)Without lockRobotic cable (flex-resistant cable)3LECP1 (programless type)1DIN rail mounting type

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Belts
Guide Included Lead(mm) 48 Input Power Supply DC24V
Position Detection Incremental Brake Not Provided Noise Filters Not Provided
Operating Environment Standard Positioning Repeatability(µm) ±80 Maximum Velocity(mm/sec) 3,000

Additional Products in this Category

Tech Support