(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Air cylinder with female rod end available as standard.
[Features]
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
·*See the manufacturer's catalog for detailed specifications.
·*Product pictures are representations. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
CDG1KBN40-100Z
Part Number |
---|
CDG1KBN40-100Z |
Loading...
Cylinder Operation Method | Double Acting | Main Body Shape | Standard | Additional Function | With rod detent function |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 | Swinging Receiving Metal | Without bracket |
Rod Tip Metal Fitting | Without bracket |
Please check the type/dimensions/specifications of the part CDG1KBN40-100Z in the Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series series.
Part Number |
---|
CDG1KBA63-500Z |
CDG1KBN20-100Z |
CDG1KBN20-120Z |
CDG1KBN40-125Z |
CDG1KBN40-125Z-M9BZS |
CDG1KBN40-150Z |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy