(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clean Quick-Connect Fitting, KPQ/KPG Series, Elbow, KPQL/KPGL【5-10 Pieces Per Package】

Clean Quick-Connect Fitting, KPQ/KPG Series, Elbow, KPQL/KPGL
  • Volume Discount

Quick-connect fitting from SMC Corporation.
[Features]
・ Quick-connect fitting suitable for drive train air systems in cleanrooms
[Applications]
・ Used to connect tubes in the right angle direction

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KPGL06-00
KPGL12-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

Quote

5 Pieces Per Package

1 Pack(s)Available

3 Days

Loading...

  1. 1

Basic Information

Type Single-Action Body Material C3604+PBT+POM Seal/O-ring material Standard (NBR)
Application Clean circumstance Fitting Type Union with same diameter Union, Equal Dia. Elbow
Release button color Light Blue

Additional Products in this Category

Tech Support