(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Fluid temperature: -5 to 150°C
· Brass parts: Electroless nickel plated.
[Applications]
· Used to connect different sized tubes.
Part Number
Configured Part Number is shown.
KQB2H01-03
Type | Single-Action | Body Material | PP | Seal/O-ring material | Fluorine Rubber |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Water / Air | Fitting Type | Union with different diameters |
Union, Unequal Dia. | Reducing Straight | Number of Connection Tubes(piece) | 2 |
Please check the type/dimensions/specifications of the part KQB2H01-03 in the Different Diameter Straight KQB2H Metal One-Touch Fitting series.
Part Number |
---|
KQB2H03-07 |
KQB2H07-09 |
KQB2H09-11 |
KQB2H11-13 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy