(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Different Diameter Union "Y" KQB2U Metal One-Touch Fitting

Different Diameter Union "Y" KQB2U Metal One-Touch Fitting
  • Volume Discount

SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Fluid temperature: -5 to 150°C.
· Brass parts: Electroless nickel plated.
[Applications]
· Used to connect tubes in the same direction, reducing the size of tubes.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQB2U04-06
KQB2U06-08
KQB2U08-10
KQB2U09-11
KQB2U10-12
KQB2U11-13
KQB2U12-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

Quote

4
1 Piece(s)Available

Quote

-
1 Piece(s)Available

Quote

-
1 Piece(s)Available

Quote

-
1 Piece(s)Available

Quote

10
1 Piece(s)Available

Quote

-
1 Piece(s)Available

Quote

-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

Loading...

  1. 1

Basic Information

Type Single-Action Body Material PP Seal/O-ring material Fluorine Rubber
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Union with different diameters
Union, Unequal Dia. Reducing Union Wye Number of Connection Tubes(piece) 3

Additional Products in this Category

Tech Support