(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A one-touch coupling from SMC Corporation.
[Features]
· Can be used with FR soft nylon.
· High holding force.
· Can be used for everything from low vacuums to 1 MPa.
· Little force required for removal.
· Effective for piping in tight spaces.
[Applications]
· Use to connect piping in a 45° orientation from female threads. Functions as an in-between for a male connector and an male elbow.
Part Number
Configured Part Number is shown.
Part Number |
---|
KRK06-01SW2 |
KRK06-02SW2 |
KRK10-01SW2 |
KRK10-02SW2 |
Loading...
Type | Single-Action / Screw | Body Material | PBT+PP | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Thread Portion Material | Brass | Application | Standard/Mini | Fitting Type | Screw Mount Direction |
Screw Mounting, Direction | Elbow | Elbows | 45° Elbow Union | Types of connection | R |
Number of Connection Tubes(piece) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy