(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Metric size panel mount union.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.
Part Number
Configured Part Number is shown.
LQ3P21
Type | Fitting Body | Material | PFA |
---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters connection | Pipe-to-Pipe Equal Dia. Connection Type | Panel Mount Union |
Applicable Tube Outer Dia. (mm) D (D1) | 6 | Maximum Operating Temperature(°C) | 200 |
Packing | Clean Packaging Class M3.5 Equivalent | Nut Material | PFA |
Size of Body | 2 | - | - |
Type | Fitting Body | Material | PFA | Connection Type | Pipe⇔Pipe, same diameters connection |
---|---|---|---|---|---|
Pipe-to-Pipe Equal Dia. Connection Type | Panel Mount Union | Applicable Tube Outer Dia. (mm) D (D1) | 6 | Maximum Operating Temperature(°C) | 200 |
Packing | Clean Packaging Class M3.5 Equivalent | Nut Material | PFA | Size of Body | 2 |
Please check the type/dimensions/specifications of the part LQ3P21 in the Panel Mount Union LQ3P Metric Size Fluoropolymer Fittings Hyper Fittings series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy