(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Fluororesin Couplings - Tube Insert

Fluororesin Couplings - Tube Insert

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Special tool is not required for tightening. Full Fluororesin Couplings excellent in chemical resistance

  • inCAD Components
Fluororesin Couplings - Tube Insert:Related Image

Specifications

Part Number-Nominal
FENL4-1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberTABE
TypeApplicable Tube O.D. (mm)
FETBS441032
661242.5
881664.3
10102086.8
[ ! ]It is not required for PTFE and PFA Type.
■Specifications
Applicable FluidSuper Pure Water, Acid,
Alkali, Organic Solvent
Operating
Temperature Range
0~100°C
Max. Operating PressureNominal Dia. 4~8: 0.8MPa
Nominal Dia. 10: 0.6MPa

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FETBS4
FETBS6
FETBS8
FETBS10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. (mm) D
(φ)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010

Loading...

  1. 1

More Information

Fluororesin Couplings - Tube Insert:Related Image
[ ! ]For Tubes, refer to "Fluororesin Tubes" >>Click here and "Fluoro Rubber Tubes" >>Click here.
 

Basic Information

Shape Tube Insert

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.