(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Elbow LQ1L-M Metric Size Fluoropolymer Fittings / Hyper Fittings

Male Elbow LQ1L-M Metric Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A fluoropolymer male elbow fitting for use at temperatures of 200°C.
[Features]
· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· The seal lock on the nut helps prevent loosening.
· The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· Strong resistance to tube bending and deformation.
· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.
· The trapezoidal thread prevents the angled insertion of nuts.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LQ1L21-M
LQ1L23-M
LQ1L24-M
LQ1L32-M
LQ1L32-MN
LQ1L34-MN
LQ1L36-M
LQ1L43-MN
LQ1L43-MN-1
LQ1L44-MN
LQ1L49-MN-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Dia. (mm) D (D1) Connection Screw Type M (M1) Connection Screw Nominal M (M1) Maximum Operating Temperature
(°C)
Packing Size of Body
1 Piece(s)Available

Quote

-R1/8B(6A)-Clean Packaging Class M3.5 Equivalent2
1 Piece(s)Available

Quote

-R1/4B(8A)-Clean Packaging Class M3.5 Equivalent2
1 Piece(s)Available

Quote

-R1/4B(8A)-Clean Packaging Class M3.5 Equivalent2
1 Piece(s)Available

Quote

8R1/4B(8A)200Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-NPT (Male thread)1/4B(8A)-Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-NPT (Male thread)3/8B(10A)-Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-R3/8B(10A)-Clean Packaging Class M3.5 Equivalent3
1 Piece(s)Available

Quote

-NPT (Male thread)1/2B(15A)-Clean Packaging Class M3.5 Equivalent4
1 Piece(s)Available

Quote

-NPT (Male thread)1/2B(15A)-Standard Packaging Class M5.5 Equivalent4
1 Piece(s)Available

Quote

-NPT (Male thread)1/2B(15A)-Clean Packaging Class M3.5 Equivalent4
1 Piece(s)Available

Quote

-NPT (Male thread)1/4B(8A)-Standard Packaging Class M5.5 Equivalent4

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Screw⇔Pipe
Thread-to-Pipe Connection Type Threaded Elbow

Additional Products in this Category

Tech Support