(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fluoropolymer fittings from SMC Corporation.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.
[Applications]
· For joining tubes during piping assembly.
Part Number
Configured Part Number is shown.
LQ3B2B-MN
Type | Fitting Body | Material | PFA |
---|---|---|---|
Connection Type | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | Thread-to-Pipe Multipoint Connection Type | Male Branch Tee |
Connection Screw Type M (M1) | NPT (Male thread) | Connection Screw Nominal M (M1) | 1/4B(8A) |
Packing | Clean Packaging Class M3.5 Equivalent | Nut Material | PFA |
Size of Body | 2 | - | - |
Type | Fitting Body | Material | PFA | Connection Type | Thread-to-Pipe Branch (Equal Diameter) |
---|---|---|---|---|---|
Thread-to-Pipe Multipoint Connection Type | Male Branch Tee | Connection Screw Type M (M1) | NPT (Male thread) | Connection Screw Nominal M (M1) | 1/4B(8A) |
Packing | Clean Packaging Class M3.5 Equivalent | Nut Material | PFA | Size of Body | 2 |
Please check the type/dimensions/specifications of the part LQ3B2B-MN in the Male Branch Tee LQ3B-M Inch Size Fluoropolymer Fittings Hyper Fittings series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy