(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A fluoropolymer fitting with a tube holding section on the nut that utilizes a 2-stage system for securely holding tubes in place.
[Features]
· Quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening. The trapezoidal thread allows for the application of high levels of torque.
· Strong resistance to tube bending and deformation.
· Easy nut fastening
· Simply screw-in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.
· The trapezoidal thread prevents the angled insertion of nuts.
Part Number
Configured Part Number is shown.
LQ1R3B-MN
Type | Fitting Body | Material | PFA |
---|---|---|---|
Connection Type | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | Thread-to-Pipe Multipoint Connection Type | Male Run Tee |
Connection Screw Type M (M1) | NPT (Male thread) | Connection Screw Nominal M (M1) | 1/4B(8A) |
Packing | Clean Packaging Class M3.5 Equivalent | Size of Body | 3 |
Type | Fitting Body | Material | PFA | Connection Type | Thread-to-Pipe Branch (Equal Diameter) |
---|---|---|---|---|---|
Thread-to-Pipe Multipoint Connection Type | Male Run Tee | Connection Screw Type M (M1) | NPT (Male thread) | Connection Screw Nominal M (M1) | 1/4B(8A) |
Packing | Clean Packaging Class M3.5 Equivalent | Size of Body | 3 |
Please check the type/dimensions/specifications of the part LQ1R3B-MN in the Male Run Tee LQ1R-M Inch Size Fluoropolymer Fittings / Hyper Fittings series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy