(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A fluoropolymer fitting with strong resistance to tube bending and deformation.
[Features]
· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening.
· The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· The tube size can be changed.
· Easy nut fastening.
Part Number
Configured Part Number is shown.
LQ1U3B
Type | Fitting Body | Material | PFA |
---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters connection | Pipe-to-Pipe Equal Dia. Connection Type | [Cross] 00001 |
Packing | Clean Packaging Class M3.5 Equivalent | Size of Body | 3 |
Type | Fitting Body | Material | PFA | Connection Type | Pipe⇔Pipe, same diameters connection |
---|---|---|---|---|---|
Packing | Clean Packaging Class M3.5 Equivalent | Size of Body | 3 |
Please check the type/dimensions/specifications of the part LQ1U3B in the Union LQ1U Inch Size Fluoropolymer Fittings / Hyper Fittings series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy