(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union Tee LQ1T Inch Size Fluoropolymer Fittings / Hyper Fittings (Part Numbers)

Union Tee LQ1T Inch Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A fluoropolymer fitting with a tube holding section on the nut that utilizes a 2-stage system for securely holding tubes in place.
[Features]
· Quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· The seal lock on the nut helps prevent loosening.
· The trapezoidal thread allows for the application of high levels of torque.
· Shows strong resistance to tube bending and deformation. The tube support allows it to withstand use with lateral loads.
· Simply screw-in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.
· For use at 200°C. The trapezoidal thread prevents the angled insertion of nuts.
· The reducer system allows you to switch tube sizes without having to change the body itself.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LQ1T2A
LQ1T3A
LQ1T3B
LQ1T4A
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube O.D. (inch) D (D1) Tube Size Standard Size of Body
1 Piece(s)Available

Quote

1/4Imperial2
1 Piece(s)Available

Quote

3/8Imperial3
1 Piece(s)Available

Quote

1/4-3
1 Piece(s)Available

Quote

1/2Imperial4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube O.D. (inch) D (D1) Tube Size Standard Size of Body

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Pipe⇔Pipe, same diameters connection
Pipe-to-Pipe Equal Dia. Connection Type Union Tees Maximum Operating Temperature(°C) 200 Packing Clean Packaging Class M3.5 Equivalent

Additional Products in this Category

Tech Support