(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union Tee LQ1T Metric Size Fluoropolymer Fittings / Hyper Fittings (Part Numbers)

Union Tee LQ1T Metric Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A fluoropolymer union tee fitting for use at temperatures of 200°C.
[Features]
· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· The seal lock on the nut helps prevent loosening.
· The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· Strong resistance to tube bending and deformation.
· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.
· The trapezoidal thread prevents the angled insertion of nuts.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LQ1T11
LQ1T21
LQ1T31
LQ1T32
LQ1T61
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Dia. (mm) D (D1) Maximum Operating Temperature
(°C)
Tube Size Standard Size of Body
1 Piece(s)Available

Quote

4200Metric1
1 Piece(s)Available

Quote

6200Metric2
1 Piece(s)Available

Quote

10200Metric3
1 Piece(s)Available

Quote

8200Metric3
1 Piece(s)Available

Quote

---6
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Dia. (mm) D (D1) Maximum Operating Temperature
(°C)
Tube Size Standard Size of Body

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Pipe⇔Pipe, same diameters connection
Pipe-to-Pipe Equal Dia. Connection Type Union Tees Packing Clean Packaging Class M3.5 Equivalent

Additional Products in this Category

Tech Support