(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Speed Controller For Low-Speed Operation, In-Line Type, AS-FM Series【10 Pieces Per Package】

Speed Controller For Low-Speed Operation, In-Line Type, AS-FM Series
  • Volume Discount

Speed controller made by SMC Corporation.

[Features]
· Suitable for low-speed control at 10 to 50 mm/sec.


(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS1001FM-04
AS1001FM-06
AS2051FM-06
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Knob Type Applicable Tube O.D. mm
(mm)
Body Size

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Standard4M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Standard6M5 Standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

Resin61/4 Standard

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material PBT Format Straight
Environment, Applications Standard Thread Portion Material Stainless steel 304 Lock Nut Option Hexagon Shape Lock Nut
Joint Type One-touch coupling one both sides Made-to-order specifications None

Additional Products in this Category

Tech Support