(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug-In Reducer KAR Antistatic One-Touch Fitting【5-10 Pieces Per Package】

Plug-In Reducer KAR Antistatic One-Touch Fitting
  • Volume Discount

One-touch IN/OUT fitting with antistatic prevention.
[Features]
· Possible to use from vacuum (-100 kPa).
· Can be used in copper-free applications.
· Conductive resin is used for body and seals in fittings and tubing.
· Copper-free (with electroless nickel plating).
· Uni thread.
· Tube materials: antistatic soft nylon, antistatic polyurethane.
[Applications]
· Use to size down one-touch fittings.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KAR04-06
KAR04-08
KAR04-10
KAR06-08
KAR06-10
KAR06-12
KAR08-10
KAR08-12
KAR10-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm)

10 Pieces Per Package

1 Pack(s)Available

Quote

46

10 Pieces Per Package

1 Pack(s)Available

Quote

48

10 Pieces Per Package

1 Pack(s)Available

Quote

410

10 Pieces Per Package

1 Pack(s)Available

Quote

-8

10 Pieces Per Package

1 Pack(s)Available

Quote

-10

10 Pieces Per Package

1 Pack(s)Available

Quote

-12

10 Pieces Per Package

1 Pack(s)Available

Quote

810

10 Pieces Per Package

1 Pack(s)Available

Quote

812

5 Pieces Per Package

1 Pack(s)Available

Quote

-12

Loading...

  1. 1

Basic Information

Type Single Action / Pipe Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Air Fitting Type Socket and reducer
Sockets, Reducers Others

Additional Products in this Category

Tech Support