(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Run Tee KAY Antistatic One-Touch Fitting【5-10 Pieces Per Package】

Male Run Tee KAY Antistatic One-Touch Fitting
  • Volume Discount

SMC One-Touch fitting.

[Features]
· One-touch fitting with antistatic prevention.
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Can be used in copper-free applications.
· Flame resistant (equivalent to UL-94 Standard V-0)
· Conductive resin is used for body and seals in fittings and tubing.

[Applications]
· Use to branch line in the same direction from female thread and in the 90° direction.


(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KAY06-U01
KAY06-U02
KAY12-U04
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connection screw

10 Pieces Per Package

1 Pack(s)Available

Quote

1/8

10 Pieces Per Package

1 Pack(s)Available

Quote

1/4

5 Pieces Per Package

1 Pack(s)Available

Quote

1/2

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Thread Portion Material Brass Application Standard/Mini Applicable Fluid Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Service Tee Union Types of connection Uni
Number of Connection Tubes(piece) 2

Additional Products in this Category

Tech Support