(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A one-touch coupling from SMC Corporation.
[Features]
· Can be used with FR soft nylon.
· High holding force.
· Can be used for everything from low vacuums to 1 MPa.
· Little force required for removal.
· Effective for piping in tight spaces.
[Applications]
· Use to change tube retrieval orientation 90° from one-touch fittings.
Part Number
Configured Part Number is shown.
Part Number |
---|
KRL06-99W2 |
KRL08-99W2 |
KRL10-99W2 |
KRL12-99W2 |
Part Number |
---|
Loading...
Type | Single Action / Pipe | Body Material | Standard (PBT) | Seal Material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Fitting Type | Socket and reducer | Sockets, Reducers | Street Elbow |
Number of Connection Tubes(piece) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy