(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Sputtering Resistance, Tube Fitting Brass, Union Y

for Sputtering Resistance, Tube Fitting Brass, Union Y
  • Volume Discount

[Features]
· Superior in Flame-Retardant and Spatter-Proof by its Brass Made Release-Ring.
· Avoids Spatter and Dusts by Optional Protective Cover.
· HNBR or FKM for Seal Rubber Selection

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KY4
KY4-F
KY6
KY6-F
KY8
KY8-F
KY10
KY10-F
KY12
KY12-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Tube Size 1
(φ)
10 Piece(s)Available

15 Days or more

0~1004
10 Piece(s)Available

15 Days or more

0~1204
1 Piece(s)Available

9 Days or more

0~1006
10 Piece(s)Available

15 Days or more

0~1206
10 Piece(s)Available

6 Days or more

0~1008
10 Piece(s)Available

15 Days or more

0~1208
10 Piece(s)Available

15 Days or more

0~10010
10 Piece(s)Available

15 Days or more

0~12010
10 Piece(s)Available

15 Days or more

0~10012
10 Piece(s)Available

15 Days or more

0~12012

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant
Applicable Fluid Water / Air Fitting Type Union with same diameter Union, Equal Dia. Union Y

Additional Products in this Category

Tech Support