(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Rectangular Multi-Connector Plug Connector KDM Series【10 Pieces Per Package】 (KDMP-04)

Rectangular Multi-Connector Plug Connector KDM Series KDMP-04
  • Volume Discount

A one-touch fitting that helps reduce work loads when shipping panels and machinery separately, or when replacing units due to failure.
[Features]
· Requires less installation space than when using multiple bulkhead unions for panels.
· Multiple pipes can be attached and detached in a single action, meaning fewer piping mistakes with much less time needed to be spent on installation work.
· Being a one-touch fitting, it helps greatly reduce the amount of time spent on piping.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KDMP-04

Part Number
KDMP-04
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Fitting Type Sockets, Reducers Other Shapes Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] Standard (PBT)Other shapes-[Others] Sputtering Cover4

Loading...

  1. 1

Basic Information

Type Single-Action Seal/O-ring material Standard (NBR) Application Standard/Mini
Applicable Fluid Air Release button color Blue

Please check the type/dimensions/specifications of the part KDMP-04 in the Rectangular Multi-Connector Plug Connector KDM Series series.

Products like this...

Part Number
KDMP-06
KDMP-08
KDMS-04
KDMS-06
KDMS-08
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Fitting Type Sockets, Reducers Other Shapes Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] Standard (PBT)Other shapes-[Others] Sputtering Cover6

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] SUS303+PBT+PPOther shapes-[Others] Sputtering Cover8

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] Standard (PBT)Socket and reducer[Others] Socket Connector--

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] Standard (PBT)Socket and reducer[Others] Socket Connector-6

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] SUS303+PBT+PPSocket and reducer[Others] Socket Connector-8

Additional Products in this Category

Tech Support