(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inch Size Rectangular Multi-Connector Part Socket KDM Series

Inch Size Rectangular Multi-Connector Part Socket KDM Series
  • Volume Discount

A multi-core one-touch fitting that can be disconnected with a single action.
[Features]
· Requires less installation space than when using multiple bulkhead unions for panels.
· Multiple pipes can be attached and detached in a single action, meaning fewer piping mistakes with much less time needed to be spent on installation work.
· Being a one-touch fitting, it helps greatly reduce the amount of time spent on piping.
[Applications]
· Effective in reducing labor when dismantling machinery equipment for transport and when replacing broken parts.

PDF

Part Number

Configured Part Number is shown.

KDM10S-07

Part Number
KDM10S-07
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Type Single-Action Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Air Fitting Type Socket and reducer
Sockets, Reducers Socket Connector Number of Connection Tubes(piece) 10 Release button color Red

Please check the type/dimensions/specifications of the part KDM10S-07 in the Inch Size Rectangular Multi-Connector Part Socket KDM Series series.

Additional Products in this Category

Tech Support