(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Fitting Manifold KM13【5 Pieces Per Package】

One-Touch Fitting Manifold KM13
  • Volume Discount

A one-touch fitting from SMC.

[Features]
· Enables compact piping.
· Allows centralized piping.
· Broad series lineup (40 models.)
· One-touch mounting.


PDF

Part Number

Configured Part Number is shown.

Part Number
KM13-04-06-3
KM13-04-08-3
KM13-06-08-3
KM13-06-10-3
KM13-08-10-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

5 Pieces Per Package

1 Pack(s)Available

Same day

Stock

4

5 Pieces Per Package

1 Pack(s)Available

Quote

8

5 Pieces Per Package

1 Pack(s)Available

Same day

Stock

8

5 Pieces Per Package

1 Pack(s)Available

3 Days

6

5 Pieces Per Package

1 Pack(s)Available

3 Days

8

Loading...

  1. 1

Basic Information

Type Single-Action Body Material 304 Stainless Steel Seal Material Standard (NBR)
Application Standard/Mini Fitting Type Union with different diameters Union, Unequal Dia. IKOU
Port A Number 3 Color Black Release button color Blue

Additional Products in this Category

Tech Support