(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Joint GWS□□-0 Series

New Joint GWS□□-0 Series
  • Volume Discount

Push-in fitting for pneumatic piping. Compact size for space saving. Work environment and device-friendly flame-resistant white body.
Different diameter straight fitting.

PDF

Part Number

Configured Part Number is shown.

Part Number
GWS46-0
GWS68-0
GWS1012-0
GWS810-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
1 Piece(s)Available

8 Days or more

64
1 Piece(s)Available

8 Days or more

86
1 Piece(s)Available

8 Days or more

1210
1 Piece(s)Available

8 Days or more

108
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Gasket Standard (NBR)
Application Standard Mini Applicable Fluids Air Fitting Type Union with different diameters
Union, Unequal Dia. Different-diameter straight Operating Temperature -10::60 Option No
Clean Spec. No Clean Specifications Material Limit Without Material Limit Ozone Resistance Specifications No

Additional Products in this Category

Tech Support