(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union "Y" KPU Clean One-Touch Fitting【5-10 Pieces Per Package】

Union "Y" KPU Clean One-Touch Fitting
  • Volume Discount

A one-touch fitting from SMC.
[Features]
· A one-touch fitting; ideal for blowing type systems in clean rooms.
· Completely oil-free processing. (rubber parts are fluorine coated)
· Liquid-contact areas are non-metallic.
· Parts are cleaned, assembled and double packaged in a clean room.
· Can also be used in vacuums. (-100 kPa)
[Applications]
· Use for branch connection of tubes in the same orientation.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KPU04-00
KPU08-00
KPU12-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

Quote

4

10 Pieces Per Package

1 Pack(s)Available

Quote

-

5 Pieces Per Package

1 Pack(s)Available

Quote

-
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

Loading...

  1. 1

Basic Information

Type Single-Action Body Material C3604+PBT+POM Seal/O-ring material EPDM
Application Clean circumstance Fitting Type Screw Mount Branch Screw Mounting, Branch Union Wye

Additional Products in this Category

Tech Support