(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector H Type Union Tee

Touch Connector H Type Union Tee
  • Volume Discount

[Features]
· This new fitting has a protection sleeve which prevents weld spatter from adhering around the release level.
· Most one touch connectors have a plastic release ring only and they are often damaged by weld spatter

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CUT-6-00H
CUT-10-00H
CUT-12-00H
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

13 Days or more

6
1 Piece(s)Available

13 Days or more

10
1 Piece(s)Available

13 Days or more

12

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Brass Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Union with same diameter Union, Equal Dia. Union Tees H type Operating Temperature -5::60

Additional Products in this Category

Tech Support