(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bulkhead Union 10-KQ2E (Interchangeable With KQ), One-Touch Fitting【5 Pieces Per Package】 (Part Numbers)

Bulkhead Union 10-KQ2E (Interchangeable With KQ), One-Touch Fitting
  • Volume Discount

One-touch fitting ideal for connecting tubing.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to connect two pieces of tubing through a panel, etc.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

10-KQ2E10-00N

 
Part Number
10-KQ2E10-00N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

Quote

Loading...

  1. 1

Basic Information

Type Single-Action Body Material PBT Seal/O-ring material Standard (NBR)
Application Clean circumstance Applicable Fluid Water / Air Fitting Type Union with same diameter
Union, Equal Dia. Bulkhead Union Types of connection Tube Connection Number of Connection Tubes(piece) 2
Color White Release button shape Perfect circle Release button color White

Please check the type/dimensions/specifications of the part 10-KQ2E10-00N in the Bulkhead Union 10-KQ2E (Interchangeable With KQ), One-Touch Fitting series.

Additional Products in this Category

Tech Support