(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Fitting KQ2 Series, Hexagon Socket Head Universal Male Elbow: KQ2VS (Face Seal)【10 Pieces Per Package】 (Part Numbers)

One-Touch Fitting KQ2 Series, Hexagon Socket Head Universal Male Elbow: KQ2VS (Face Seal)
  • Volume Discount

One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Hexagon socket on the top allows tightening with a hexagon wrench. For use in small spaces.

[Please refer to the manufacturer's catalog.]
· Applicable tubing outer diameter (mm) connection thread [R] release button oval (P. 69) round (P. 178)
· Applicable tubing outer diameter (inch) connection thread [NPT] release button oval (P. 77) round (P.190)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KQ2VS06-02AP

 
Part Number
KQ2VS06-02AP
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

Quote

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material PBT+PP Seal/O-ring material Standard (NBR)
Thread Portion Material Brass Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow Elbows Hex socket head cap universal elbow
Types of connection R Connection screw 1/4 Number of Connection Tubes(piece) 1
Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2VS06-02AP in the One-Touch Fitting KQ2 Series, Hexagon Socket Head Universal Male Elbow: KQ2VS (Face Seal) series.

Additional Products in this Category

Tech Support