(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter KQ2N (Gasket Seal) One-Touch Fitting【10 Pieces Per Package】

Adapter KQ2N (Gasket Seal) One-Touch Fitting
  • Volume Discount

A one-touch fitting for connecting one-touch fittings and R female threads.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Suitable for use with metric-size tubing and M connection threads. Four types available for use in different applications.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.
[Applications]
· Use to connect tubing fittings and R female threads.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2N04-M5A
KQ2N06-M5A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm)

10 Pieces Per Package

1 Pack(s)Available

Quote

44

10 Pieces Per Package

1 Pack(s)Available

Quote

66
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm)

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material PBT Thread Portion Material Brass
Application Standard/Mini Fitting Type Other shapes Other Shapes Adapter
Types of connection M Connection screw 5×0.8 Color White
Release button color Light Gray

Additional Products in this Category

Tech Support