(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Different Diameter Tee KGT One-Touch Fitting【2 Pieces Per Package】

Different Diameter Tee KGT One-Touch Fitting
  • Volume Discount

SMC One-Touch fitting.

[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as for cleaning food processing machines where water or salt water splashes. Also, suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.

[Applications]
· Used to connect tubes in 90° directions on both sides, reducing the size of tubes.


(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KGT06-08
KGT10-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

2 Pieces Per Package

1 Pack(s)Available

Quote

6

2 Pieces Per Package

1 Pack(s)Available

Quote

10

Loading...

  1. 1

Basic Information

Type Single-Action Body Material Standard (PBT) Seal Material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Union with different diameters
Union, Unequal Dia. Reducing Union Tee Number of Connection Tubes(piece) 3 Color White
Specifications ISO Class:6 Release button color White

Additional Products in this Category

Tech Support