(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A dedicated one-touch fitting for connecting male threads and tubing through a panel.
[Features]
· A compact and lightweight type with improved tube insertion/removal.
· The chuck grips the workpiece securely, increasing the tube holding force.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
· [See here for catalog] / Dimensional outline drawing: pp. 24, 45, 54, 62, 128, 154, 162, 171.
· Ideal for connecting male threads and tubing through a panel, etc.
· Can be used with nylon, urethane, etc.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Single-Action / Screw | Body Material | Brass | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Water / Air | Fitting Type | Screw Mount Direction |
Screw Mounting, Direction | Bulkhead Female Union | Number of Connection Tubes(piece) | 1 | Color | White |
Release button shape | Perfect circle |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy