(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Run Tee KQ2Y (Gasket Seal) One-Touch Fitting【10 Pieces Per Package】

Male Run Tee KQ2Y (Gasket Seal) One-Touch Fitting
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to branch in the same direction or at a 90 degree angle from female threads.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2Y04-M5A
KQ2Y06-M5A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

3 Days

4

10 Pieces Per Package

1 Pack(s)Available

3 Days

6

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material PBT Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Screw Mount Branch
Screw Mounting, Branch Service Tee Union Types of connection M Connection screw 5×0.8
Number of Connection Tubes(piece) 2 Color White Release button shape Perfect circle
Release button color Light Gray

Additional Products in this Category

Tech Support