(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Different Diameter Cross KQ2TY One-Touch Fitting【5-10 Pieces Per Package】

Different Diameter Cross KQ2TY One-Touch Fitting
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to connect tubing for branching in 3 directions with the size reduced.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2TY06-08A
KQ2TY08-10A
KQ2TY10-12A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

3 Days

6

10 Pieces Per Package

1 Pack(s)Available

Quote

8

5 Pieces Per Package

1 Pack(s)Available

Quote

10

Loading...

  1. 1

Basic Information

Type Single-Action Body Material Standard (PBT) Seal Material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Union with different diameters
Union, Unequal Dia. IKOU Types of connection Tube Connection Number of Connection Tubes(piece) 4
Color White Release button shape Perfect circle Release button color Light Gray

Additional Products in this Category

Tech Support