(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Branching Filter Two-Circuit Junction Block, 106 Type

Branching Filter Two-Circuit Junction Block, 106 Type
  • Volume Discount

[Features]
· Add-On Fittings of Dual-Line.
· Inserting Connection. Adjustable by Adding and Removing Blocks.
· Different Release-Ring Color Selection for Each Line.
· Usable for Cooling Down Piping.

PDF

Part Number

Configured Part Number is shown.

Part Number
MA106-06B
MA106-06C
MA106-08B
MA106-08C
MA106-1006A
MA106-1008A
MA106-1206A
MA106-1208A
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Tube Size in the Input Side
(mm)
Tube Size of Output
(mm)
1 Piece(s)Available

8 Days or more

Intermediate Outlet Port-6
1 Piece(s)Available

15 Days or more

Terminal Outlet Port-6
1 Piece(s)Available

8 Days or more

Intermediate Outlet Port-8
1 Piece(s)Available

14 Days or more

Terminal Outlet Port-8
1 Piece(s)Available

13 Days or more

Pressure Inlet Port106
1 Piece(s)Available

14 Days or more

Pressure Inlet Port108
1 Piece(s)Available

14 Days or more

Pressure Inlet Port126
1 Piece(s)Available

14 Days or more

Pressure Inlet Port128
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Tube Size in the Input Side
(mm)
Tube Size of Output
(mm)

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Other shapes
Operating Temperature 0::60

Additional Products in this Category

Tech Support