(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)【5-10 Pieces Per Package】

One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagonal head that can be tightened with a box wrench. Ideal for use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 13) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 37) circle (pp. 142)

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2V03-34AS
KQ2V04-01AS
KQ2V05-34AS
KQ2V06-01AS
KQ2V06-01NS
KQ2V06-02AS
KQ2V06-02AS1
KQ2V06-02NS
KQ2V07-34AS
KQ2V07-35AS
KQ2V08-01AS
KQ2V08-01AS-X12
KQ2V08-01NS
KQ2V08-02AS
KQ2V08-02AS-X12
KQ2V08-02NS
KQ2V08-03AS
KQ2V08-03AS-X12
KQ2V09-34AS
KQ2V09-35AS
KQ2V09-35NS
KQ2V09-36AS
KQ2V10-02AS
KQ2V10-03AS
KQ2V11-35AS
KQ2V11-35NS
KQ2V11-36AS
KQ2V12-03AS
KQ2V12-03NS
KQ2V12-04AS
KQ2V13-36AS
KQ2V13-37AS
KQ2V16-03AS
KQ2V16-04AS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Thread Portion Material Tube Size 1
(φ)
Types of connection Connection screw Release button shape Release button color Custom-made specifications

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/8Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-4R1/8Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/8Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-6R1/8Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass-R1/8Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-6R1/4Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-6R1/4EllipseLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass6R1/4Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/8Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/4Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-8R1/8Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP[Standard (Brass)] Brass-R1/8Perfect circleWhiteLubricant: white petroleum jelly, release bushing color change

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass-R1/8Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-8R1/4Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP[Standard (Brass)] Brass-R1/4Perfect circleWhiteLubricant: white petroleum jelly, release bushing color change

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass-R1/4Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-8R3/8Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP[Standard (Brass)] Brass-R3/8Perfect circleWhiteLubricant: white petroleum jelly, release bushing color change

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/8Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/4Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass-NPT1/4Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT3/8Perfect circleOrange-

5 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-10R1/4Perfect circleLight Gray-

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-10R3/8Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/4Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass-NPT1/4Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT3/8Perfect circleOrange-

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--R3/8Perfect circleLight Gray-

5 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass-R3/8Perfect circleLight Gray-

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--R1/2Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT3/8Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/2Perfect circleOrange-

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--R3/8Perfect circleLight Gray-

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--R1/2Perfect circleLight Gray-

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Seal/O-ring material Standard (NBR) Application Standard/Mini
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow
Elbows Universal Elbow Union Number of Connection Tubes(piece) 1 Color White
Specifications With sealing agent

Additional Products in this Category

Tech Support