(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A dedicated one-touch fitting used to connect tubing together in the same direction in a single action.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Both metric size and inch size tubing can be used. Select the most appropriate type for the given application.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
[See here for catalog]
· Applicable tube outer diameter (metric), Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Release button: oval (pp. 33) circle (pp. 138)
[Applications]
· Can be used for connecting tubes in the same direction.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Single-Action Coupling | Body Material | PBT | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Water / Air | Fitting Type | Union with same diameter |
Union, Equal Dia. | Partition female unions | Types of connection | Tube Connection | Number of Connection Tubes(piece) | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy