(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The interchangeable jaws - held by 2 permanent magnets - can be inserted and exchanged with a manual handle.
Part Number
Configured Part Number is shown.
Part Number |
---|
23231.0030 |
23231.0031 |
23231.0032 |
23231.0033 |
Loading...
Material | Malleable Cast Iron | Type | Side Push | Nominal dimension(mm) | 100 |
---|---|---|---|---|---|
Roller | Cold worked steel | Conflict Minerals free | yes | REACH compliant | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy