(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Horizontal Push Toggle Clamps

Part Number

Configured Part Number is shown.

 
Part Number
TP02F
TP06F
TP07F
TPA50F
TPB50F
TPBM51F
TPBM51S
TPBS51F
TPL100F
TPL150F
TPL200F
TPL250F
TPL300F
TPL350F
TPMB51F
TPPL10F
TPX6F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClamp Bolt Size Clamp Bolt Material Arm Height H
(mm)
Arm Length L
(mm)
Clamping Force (Range)
(N)
Attaching Portion Shape Full Length
(mm)
1 Piece(s)Available

8 Days or more

-M8Steel20431400~1999Flange Base263
1 Piece(s)Available

8 Days or more

10M4Steel1528~1399Flange Base106
1 Piece(s)Available

8 Days or more

-M5Steel15.527~1399Flange Base125
1 Piece(s)Available

8 Days or more

-M10Steel20992000~3099Flange Base278
1 Piece(s)Available

8 Days or more

-M12Steel251583100 or MoreFlange Base383
1 Piece(s)Available

8 Days or more

10M12Steel241172000~3099Flange Base319
1 Piece(s)Available

8 Days or more

10M12Steel36.31172000~3099[Straight Base] Straight base319
1 Piece(s)Available

8 Days or more

-M10Steel21.575.21400~1999Flange Base194
1 Piece(s)Available

16 Days or more

10M8Steel25.454.82000~3099Flange Base187
1 Piece(s)Available

8 Days or more

-M8Steel-50~1399Flange Base223
1 Piece(s)Available

8 Days or more

-M10Steel31.8763100 or MoreFlange Base234
1 Piece(s)Available

8 Days or more

10M10Steel44.498.53100 or MoreFlange Base306
1 Piece(s)Available

8 Days or more

10M12Steel44.4118.83100 or MoreFlange Base346
1 Piece(s)Available

8 Days or more

10M10Steel20.650.53100 or MoreFlange Base291
1 Piece(s)Available

8 Days or more

10M12Steel23.556.22000~3099Flange Base282
1 Piece(s)Available

8 Days or more

-M4Iron + Rubber Pad12.734.7~1399Flange Base116
1 Piece(s)Available

8 Days or more

-M8Steel43472000~3099Flange Base298

Loading...

  1. 1

Basic Information

Mounting Bracket Flange Base Body Material Steel Type Side Push

Additional Products in this Category

Tech Support