(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Mounting Bracket: Flanged
•Handle Length: Standard
•Clamping Force (n): 270
•Clamping Force (Range) (n): 270~499
•Body Material: Stainless Steel (304 Stainless Steel)
Part Number
Configured Part Number is shown.
NO.HH150-2S
Mounting Bracket | Flange Base | Clamping Force(N) | 270 |
---|---|---|---|
Body Material | [Stainless Steel] Stainless Steel (304 Stainless Steel) | Clamp Bolt Size | M4 |
Clamping Force (Range)(N) | 270~499 | Max. Height(mm) | 55 |
Max. Length(mm) | 72 | Maximum Width(mm) | 24.3 |
JAN code | 4580455760330 | - | - |
Mounting Bracket | Flange Base | Clamping Force(N) | 270 | Body Material | Stainless Steel (304 Stainless Steel) |
---|---|---|---|---|---|
Clamp Bolt Size | M4 | Clamping Force (Range)(N) | 270~499 | Max. Height(mm) | 55 |
Max. Length(mm) | 72 | Maximum Width(mm) | 24.3 | JAN code | 4580455760330 |
Please check the type/dimensions/specifications of the part NO.HH150-2S in the Lower-Holding Type Clamp NO.HH150-2S series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy