(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Lower-Holding Type Clamp NO.38C-S

Lower-Holding Type Clamp NO.38C-S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Mounting Bracket: Side Base
•Handle Length: Standard
•Clamping Force (n): 2500
•Clamping Force (Range) (n): 2280~2999
•Body Material: Low Carbon Steel (SPCC)

PDF

Part Number

Configured Part Number is shown.

NO.38C-S

 
Part Number
NO.38C-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Mounting Bracket Side Base Clamping Force(N) 2500 Body Material Low Carbon Steel (SPCC)
Clamp Bolt Size M6 Clamping Force (Range)(N) 2280~2999 Max. Height(mm) 165
Max. Length(mm) 172 Maximum Width(mm) 38 JAN code 4580455760132

Please check the type/dimensions/specifications of the part NO.38C-S in the Lower-Holding Type Clamp NO.38C-S series.

Additional Products in this Category

Tech Support