(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer - Inch Measurements

Split Lock Washer - Inch Measurements
  • Volume Discount

・Inch standard Split Lock Washer
Product Specifications:
・Stainless A2 Material
・304 Stainless Steel
・Standard ASME B18.21.1

Part Number

Configured Part Number is shown.

Part Number
SW006
SW012
SW035
SW040
SW070
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal (inch) Thickness C
(inch)
Outer Diameter A
(inch)
1 Piece(s)Available

14 Days or more

10NO.60.0310.250
1 Piece(s)Available

10 Days or more

10NO.120.0560.377
1 Piece(s)Available

12 Days or more

107/160.1090.776
1 Piece(s)Available

14 Days or more

101/20.1250.869
1 Piece(s)Available

10 Days or more

107/80.2191.459

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Material Stainless A2
Surface Treatment Passivated Sales Unit Box/package Material: Stainless Steel 304 Stainless Steel
Surface Treatment (Details) Passivated Type, Spring Washers Standard Note Standard:ASME B18.21.1

Additional Products in this Category

Tech Support