(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer - Inch Measurements

Flat Washer - Inch Measurements
  • Volume Discount

A washer. Standardized in inches.

Part Number

Configured Part Number is shown.

Part Number
RW002
RW030
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal (inch) Thickness C
(inch)
Outer Diameter A
(inch)
1 Piece(s)Available

10 Days or more

10NO.20.0420.270
1 Piece(s)Available

14 Days or more

103/80.0730.645

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Stainless A2
Surface Treatment Passivated Sales Unit Box/package Material: Stainless Steel 304 Stainless Steel
Surface Treatment (Details) Passivated Note Standard: AN960

Additional Products in this Category

Tech Support