(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drive Blocks, DIN 2079

Drive Blocks, DIN 2079
  • Volume Discount

•Type: Square Washers
•O.D. D Dimension (mm): 0
•Material: Steel
•Surface Treatment: Black Oxide Coating
•Hardened: Provided

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
23100.0030
23100.0040
23100.0045
23100.0050
23100.0060
23100.0160
23100.0230
23100.0240
23100.0245
23100.0250
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(mm)
Thickness T
(mm)
Spindle Head No. d7
(mm)
d8
(mm)
l5
(mm)
h
(mm)
b2
(mm)
g
(mm)
k
(mm)
For screws ISO 4762 Spindle head No. to Spindle head No. of
1 Piece(s)Available

10 Days

-16306.410.4-1615.96.216.5M6 x 16--
1 Piece(s)Available

10 Days

-16406.410.4-1615.96.219.5M6 x 16--
1 Piece(s)Available

10 Days

-19458.413.5-19198.319.5M8 x 20--
1 Piece(s)Available

10 Days

1325-1319-2525.412.326.5M12 x 255550
1 Piece(s)Available

10 Days

1325601319-2525.412.345.5M12 x 25--
1 Piece(s)Available

10 Days

1325601319-2525.412.345.5M12 x 25--
1 Piece(s)Available

10 Days

-24.5306.410.45.524.515.96.213.5M6 x 25--
1 Piece(s)Available

10 Days

-24.5406.410.4724.515.96.216.5M6 x 25--
1 Piece(s)Available

10 Days

-26458.413.57.526191017.5M8 x 25--
1 Piece(s)Available

10 Days

1329501319112925.412.324M12 x 30--

Loading...

  1. 1
 

Basic Information

Type Square Washer Material Steel Surface Treatment (Details) Triiron Film
O.D. D(mm) 0 Norm DIN 2079 Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support