(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Spherical Washer - Stainless Steel, DIN 6319 (Part Numbers)

Spherical Washer - Stainless Steel, DIN 6319
  • Volume Discount

Conical seats form D are to be used only for plain, closed round areas.
For larger holes only use form G!

Part Number

Configured Part Number is shown.

 

Example

Part Number
23050.0306
23050.0308
23050.0310
23050.0312
23050.0316
23050.0320
23050.0324
23050.0330
23050.0336
23050.0342
23050.0348
23050.0406
23050.0408
23050.0410
23050.0412
23050.0416
23050.0420
23050.0424
23050.0430
23050.0436
23050.0442
23050.0448
23050.0466
23050.0468
23050.0470
23050.0472
23050.0476
23050.0480
23050.0484
23050.0490
23050.0606
23050.0608
23050.0610
23050.0612
23050.0616
23050.0620
23050.0624
23050.0630
23050.0636
23050.0642
23050.0648
23050.0666
23050.0668
23050.0670
23050.0672
23050.0676
23050.0680
23050.0684
23050.0686
23050.0688
23050.0692
23050.0694
23050.0706
23050.0708
23050.0710
23050.0712
23050.0716
23050.0720
23050.0724
23050.0730
Part NumberMinimum order quantityVolume DiscountDays to Ship Type I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel O.D. D
(mm)
d4
(mm)
d5
(mm)
For pin d6
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
r1
(mm)
Load capacity for static load max.
(kN)
Torque for screwed connections max.
(Nm)
Suitable for Conical seat Spherical washer
1 Piece(s)Available

10 Days

Spherical Washer-2.3303 Stainless Steel12--60.72.3-~ 4966M6-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer--303 Stainless Steel17--80.63.2-~ 5.3121216M8-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer-4303 Stainless Steel---100.84-~ 6.3151632M10-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer134.6303 Stainless Steel24--121.14.6-~ 7.9172456M12-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer175.3303 Stainless Steel30--161.35.3-~ 9.32245135M16-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer216.3303 Stainless Steel36--2026.3-~ 11.62771280M20-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer258.2303 Stainless Steel44--242.48.2-~ 14.932105455M24-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer3111.2303 Stainless Steel56--303.611.2-~ 18.8411911050M30-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer3714303 Stainless Steel68--364.614-~ 23.450--M36-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer4317303 Stainless Steel78--426.517-~ 28.358--M42-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer5021303 Stainless Steel92--48821-~ 3567--M48-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Rosette Washer7.1-303 Stainless Steel1212116--2.8--66M6Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer9.63.5303 Stainless Steel171714.58--3.5--1216M8Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer124.2303 Stainless Steel-2118.510--4.2--1632M10Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer-5303 Stainless Steel24242012--5--2456M12Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer196.2303 Stainless Steel30302616--6.2--45135M16Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer23.27.5303 Stainless Steel36363120--7.5--71280M20Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer289.5303 Stainless Steel44443724--9.5--105455M24Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer3512303 Stainless Steel56564930--12--1911050M30Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer4215303 Stainless Steel68686036--15----M36Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer4918303 Stainless Steel78787042--18----M42Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer5622303 Stainless Steel92928248--22----M48Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer7.14303 Stainless Steel1717116--4--66M6Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer9.65303 Stainless Steel242414.58--5--1216M8Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer125303 Stainless Steel303018.510--5--1632M10Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer-6303 Stainless Steel36362012--6--2456M12Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer197303 Stainless Steel44442616--7--45135M16Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer23.28303 Stainless Steel50503120--8--71280M20Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer2810303 Stainless Steel60603724--10--105455M24Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer3512303 Stainless Steel68684930--12--1911050M30Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Spherical Washer-2.3316 Stainless Steel12--60.72.3-~ 4966M6-Stainless steel A4
1 Piece(s)Available

10 Days

Spherical Washer--316 Stainless Steel17--80.63.2-~ 5.3121216M8-Stainless steel A4
1 Piece(s)Available

10 Days

Spherical Washer-4316 Stainless Steel---100.84-~ 6.3151632M10-Stainless steel A4
1 Piece(s)Available

10 Days

Spherical Washer134.6316 Stainless Steel24--121.14.6-~ 7.9172456M12-Stainless steel A4
1 Piece(s)Available

10 Days

Spherical Washer175.3316 Stainless Steel30--161.35.3-~ 9.32245135M16-Stainless steel A4
1 Piece(s)Available

10 Days

Spherical Washer216.3316 Stainless Steel36--2026.3-~ 11.62771280M20-Stainless steel A4
1 Piece(s)Available

10 Days

Spherical Washer258.2316 Stainless Steel44--242.48.2-~ 14.932105455M24-Stainless steel A4
1 Piece(s)Available

10 Days

Spherical Washer3111.2316 Stainless Steel56--303.611.2-~ 18.8411911050M30-Stainless steel A4
1 Piece(s)Available

10 Days

Spherical Washer3714316 Stainless Steel68--364.614-~ 23.450--M36-Stainless steel A4
1 Piece(s)Available

10 Days

Spherical Washer4317316 Stainless Steel78--426.517-~ 28.358--M42-Stainless steel A4
1 Piece(s)Available

10 Days

Spherical Washer5021316 Stainless Steel92--48821-~ 3567--M48-Stainless steel A4
1 Piece(s)Available

10 Days

Rosette Washer7.1-316 Stainless Steel1212116--2.8--66M6Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer9.63.5316 Stainless Steel171714.58--3.5--1216M8Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer124.2316 Stainless Steel-2118.510--4.2--1632M10Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer-5316 Stainless Steel24242012--5--2456M12Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer196.2316 Stainless Steel30302616--6.2--45135M16Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer23.27.5316 Stainless Steel36363120--7.5--71280M20Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer289.5316 Stainless Steel44443724--9.5--105455M24Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer3512316 Stainless Steel56564930--12--1911050M30Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer4215316 Stainless Steel68686036--15----M36Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer4918316 Stainless Steel78787042--18----M42Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer5622316 Stainless Steel92928248--22----M48Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer7.14316 Stainless Steel1717116--4--66M6Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer9.65316 Stainless Steel242414.58--5--1216M8Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer125316 Stainless Steel303018.510--5--1632M10Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer-6316 Stainless Steel36362012--6--2456M12Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer197316 Stainless Steel44442616--7--45135M16Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer23.28316 Stainless Steel50503120--8--71280M20Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer2810316 Stainless Steel60603724--10--105455M24Stainless steel A4-
1 Piece(s)Available

10 Days

Rosette Washer3512316 Stainless Steel68684930--12--1911050M30Stainless steel A4-

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Material Stainless Steel Norm DIN 6319
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support