(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Elements - For height adjustment. (Part Numbers)

Leveling Elements - For height adjustment.
  • Volume Discount

For leveling machines and systems. For vertical adjustment, the self-locking height adjustment elements are equipped with a fine pitch thread. All elements have a through hole for fastening. A deflection lock serves as a height limit for the maximum adjustment height.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
25120.0006
25120.0012
25120.0014
25120.0016
25120.0022
25120.0024
25120.0026
25120.0032
25120.0034
25120.0036
25120.0042
25120.0044
25120.0046
Part NumberMinimum order quantityVolume DiscountDays to Ship d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Stroke l3
(mm)
Load capacity for static load max.
(kN)
Load capacity for static load
(kN)
For screw
1 Piece(s)Available

10 Days

6.625M15 x 1~ 15~ 19~ 44030.7M6
1 Piece(s)Available

10 Days

6.632M20 x 1~ 18~ 23~ 56555.7M6
1 Piece(s)Available

10 Days

932M20 x 1~ 18~ 23~ 56548M8
1 Piece(s)Available

10 Days

1132M20 x 1~ 18~ 23~ 56537.9M10
1 Piece(s)Available

10 Days

1145M30 x 1,5~ 22~ 29~ 712092.9M10
1 Piece(s)Available

10 Days

13.545M30 x 1,5~ 22~ 29~ 712080.4M12
1 Piece(s)Available

10 Days

17.545M30 x 1,5~ 22~ 29~ 712045.5M16
1 Piece(s)Available

10 Days

17.558M40 x 1,5~ 28~ 37~ 9210136M16
1 Piece(s)Available

10 Days

2258M40 x 1,5~ 28~ 37~ 921090M20
1 Piece(s)Available

10 Days

2658M40 x 1,5~ 28~ 37~ 921037M24
1 Piece(s)Available

10 Days

2270M50 x 1,5~ 33~ 43~ 10330210M20
1 Piece(s)Available

10 Days

2670M50 x 1,5~ 33~ 43~ 10330157M24
1 Piece(s)Available

10 Days

3370M50 x 1,5~ 33~ 43~ 1033053M30

Loading...

  1. 1
 

Basic Information

Type Automatic height adjustment function Thread Portion Material Steel Thread Surface Treatment Zinc Plating
Body Material Steel Main Body Surface Treatment Zinc Plating Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support