(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Block - Type L.

Leveling Block - Type L.
  • Volume Discount

The allowable load is 20kN and 6mm lift. Compact, lightweight, low height leveling block. Anti-skid nitrile rubber attached to the upper surface. Used to adjust the level of machines.

 

 

レベリングブロックL型:関連画像

Part Number
L-2
L-2R
Part NumberMinimum order quantityVolume DiscountDays to Ship Bottom Rubber Material Main Body Height
(mm)
Specifications
1 Piece(s)Available

11 Days or more

-32.5No nitrile rubber on the bottom surface
1 Piece(s)Available

9 Days or more

[Nitrile Rubber] NBR35.5With nitrile rubber on the bottom surface

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material Aluminum Load Capacity(kN) 20
Properties Standard Main Body Depth(mm) 137 Main Body Width(mm) 92

Additional Products in this Category

Tech Support