(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Nuts >Rhombus - semi-finished<

T-Nuts >Rhombus - semi-finished<
  • Volume Discount

•Shape: Square Nuts
•Self-Loosening details: Other Special Shapes
•Material: Steel
•Conflict Mineral Free: yes
•Reach Compliant: yes

PDF

Part Number

Configured Part Number is shown.

Part Number
23020.0561
23020.0581
23020.0601
23020.0621
23020.0641
23020.0661
23020.0681
23020.0701
23020.0721
23020.0781
23020.0861
Part NumberMinimum order quantityVolume DiscountDays to Ship T Groove Width a
(mm)
e
(mm)
h
(mm)
k
(mm)
1 Piece(s)Available

10 Days

65.71084
1 Piece(s)Available

10 Days

87.613106
1 Piece(s)Available

10 Days

109.615126
1 Piece(s)Available

10 Days

1211.618147
1 Piece(s)Available

10 Days

1413.622168
1 Piece(s)Available

10 Days

1615.625189
1 Piece(s)Available

10 Days

1817.6282010
1 Piece(s)Available

10 Days

2019.6322412
1 Piece(s)Available

10 Days

2221.6352814
1 Piece(s)Available

10 Days

2827.6443618
1 Piece(s)Available

10 Days

3635.5544422
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship T Groove Width a
(mm)
e
(mm)
h
(mm)
k
(mm)

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment (Details) No Self-Loosening details Other Special Shapes
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support