(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Nuts - with Threaded Hole

Rectangular Nuts - with Threaded Hole

Click this image to zoom it.

  • Volume Discount

•Shape: Square Nuts
•Material: 1018 Carbon Steel
•Surface Treatment: Trivalent Bright Chromate
•Application/Function: General
•Surface Treatment: Bright Chromate Plating

  • inCAD Components
Rectangular Nuts - with Threaded Hole:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel
[ S ] Surface Treatment: Trivalent Bright Chromate Plating

Specifications

Part Number
NSQ8
Part NumberLBT
TypeM (Coarse)
NSQ4773.2
5884
616104.5
84215.56

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NSQ4
NSQ5
NSQ6
NSQ8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

Same day

Stock

104
1 Piece(s)Available

Same day

Stock

105
1 Piece(s)Available

Same day

Stock

106
1 Piece(s)Available

8 Days or more

108

Loading...

  1. 1
 

Basic Information

Material 1018 Carbon Steel Surface Treatment Bright Chromate Thread ridge type Metric Coarse
Application / function General Surface Treatment (Details) Trivalent Bright Chromate Types Square Nuts

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.