(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-nut DIN508

T-nut DIN508
  • Volume Discount

The entire loading capacity of the T - nut can only be applied if the screwing is guaranteed to be made over the total thread length of the T - nut.

PDF

 

Example

Part Number
23010.0051
23010.0052
23010.0061
23010.0062
23010.0081
23010.0082
23010.0101
23010.0102
23010.0103
23010.0104
23010.0121
23010.0122
23010.0123
23010.0124
23010.0141
23010.0142
23010.0143
23010.0144
23010.0145
23010.0161
23010.0162
23010.0163
23010.0164
23010.0165
23010.0166
23010.0181
23010.0182
23010.0183
23010.0184
23010.0185
23010.0186
23010.0187
23010.0201
23010.0202
23010.0203
23010.0204
23010.0205
23010.0221
23010.0222
23010.0223
23010.0224
23010.0225
23010.0226
23010.0241
23010.0242
23010.0243
23010.0244
23010.0246
23010.0281
23010.0282
23010.0283
23010.0284
23010.0286
23010.0322
23010.0361
23010.0362
23010.0364
23010.0421
23010.0422
23010.0481
Part NumberMinimum order quantityVolume DiscountDays to Ship d(M) Material Surface Treatment (Details) T Groove Width a
(mm)
e
(mm)
h
(mm)
k
(mm)
Testing force to DIN 508 F min.
(kN)
For T-slots DIN 650
(mm)
Dev. from DIN
1 Piece(s)

10 Days

-SteelNo54.696.5375-
1 Piece(s)Available

10 Days

-SteelTriiron Film54.696.5375-
1 Piece(s)Available

10 Days

-SteelNo65.6108411.46-
1 Piece(s)Available

10 Days

-SteelTriiron Film65.6108411.46-
1 Piece(s)Available

10 Days

-SteelNo87.613106168-
1 Piece(s)Available

10 Days

-SteelTriiron Film87.613106168-
1 Piece(s)Available

10 Days

-SteelNo109.6151262910-
1 Piece(s)Available

10 Days

-SteelTriiron Film109.6151262910-
1 Piece(s)Available

10 Days

-SteelNo109.6151261610DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film109.6151261610DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelNo1211.6181474612-
1 Piece(s)Available

10 Days

-SteelTriiron Film1211.6181474612-
1 Piece(s)Available

10 Days

-SteelNo1211.6181472912DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film1211.6181472912DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelNo1413.6221686714-
1 Piece(s)Available

10 Days

-SteelTriiron Film1413.6221686714-
1 Piece(s)Available

10 Days

-SteelNo1413.6221684614DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film1413.6221684614DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film1413.6221682914DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

14SteelNo1615.625189-16DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

14SteelTriiron Film1615.625189-16DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelNo1615.6251896716DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film1615.6251896716DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film1615.6251894616DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film1615.6251892916DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelNo1817.628201012818-
1 Piece(s)Available

10 Days

-SteelTriiron Film1817.628201012818-
1 Piece(s)Available

10 Days

14SteelNo1817.6282010-18DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

14SteelTriiron Film1817.6282010-18DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film1817.62820106718DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film1817.62820104618DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film1817.62820102918DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

18SteelNo2019.6322412-20DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

18SteelTriiron Film2019.6322412-20DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelNo2019.632241212820DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film2019.632241212820DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film2019.63224126720DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelNo2221.635281419622-
1 Piece(s)Available

10 Days

-SteelTriiron Film2221.635281419622-
1 Piece(s)Available

10 Days

18SteelNo2221.6352814-22DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

18SteelTriiron Film2221.6352814-22DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film2221.63528146722DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film2221.635281412822DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

22SteelNo2423.6403216-24DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

22SteelTriiron Film2423.6403216-24DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelNo2423.640321619624DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film2423.640321619624DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film2423.640321612824DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelNo2827.644361828228-
1 Piece(s)Available

10 Days

-SteelTriiron Film2827.644361828228-
1 Piece(s)Available

10 Days

22SteelTriiron Film2827.6443618-28DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film2827.644361819628DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

-SteelTriiron Film2827.644361812828DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

27SteelTriiron Film3231.5504020-32DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

30SteelNo3635.554442244836-
1 Piece(s)Available

10 Days

30SteelTriiron Film3635.554442244836-
1 Piece(s)Available

10 Days

-SteelTriiron Film3635.554442228236DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

36SteelNo4241.565522665342-
1 Piece(s)Available

10 Days

36SteelTriiron Film4241.565522665342-
1 Piece(s)Available

10 Days

42SteelNo4847.575603065348-

Loading...

 

Basic Information

Self-Loosening details Other Special Shapes Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support