(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber + metal buffer (Part Numbers)

Part Number

Configured Part Number is shown.

25150.0143

 

Example

Part Number
25150.0143
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
1 Piece(s)Available

10 Days

1630Female Screw, Male ScrewM8~ 163404026.5~ 1023

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Buffer Hardness(Shore A30) 55±5°
Antivibration Rubber Type Square type Vibration Absorber Material Natural Rubber Operating Temperature Range(℃) -30::80
Color Black Support washer Steel, galvanized Threaded bushing Steel, galvanized
Body Natural rubber (caoutchouc NR) Screw Steel, galvanized Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 25150.0143 in the Rubber + metal buffer series.

Products like this...

Part Number
25150.0008
25150.0009
25150.0010
25150.0151
25150.0152
25150.0153
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
1 Piece(s)Available

10 Days

200Both ends tappedM4~ 8010151.44~ 2.5-
1 Piece(s)Available

10 Days

135Both ends tappedM4~ 3615151.44~ 3.75-
1 Piece(s)Available

10 Days

152Both ends tappedM4~ 3020151.44~ 5-
1 Piece(s)Available

10 Days

3600Female Screw, Male ScrewM10~ 720205027~ 528
1 Piece(s)Available

10 Days

2575Female Screw, Male ScrewM10~ 343305027~ 7.528
1 Piece(s)Available

10 Days

2440Female Screw, Male ScrewM10~ 244405027~ 1028

Additional Products in this Category

Tech Support