(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Used as elastic mounting in motors, compressors, pumps, etc.
Part Number
Configured Part Number is shown.
25150.0154
Part Number |
---|
25150.0154 |
Loading...
Type | Anti-vibration Rubber | Application | Buffer | Hardness(Shore A30) | 55±5° |
---|---|---|---|---|---|
Antivibration Rubber Type | Square type | Vibration Absorber Material | Natural Rubber | Operating Temperature Range(℃) | -30::80 |
Color | Black | Support washer | Steel, galvanized | Threaded bushing | Steel, galvanized |
Body | Natural rubber (caoutchouc NR) | Screw | Steel, galvanized | Conflict Minerals free | yes |
REACH compliant | yes |
Please check the type/dimensions/specifications of the part 25150.0154 in the Rubber + metal buffer series.
Part Number |
---|
25150.0008 |
25150.0009 |
25150.0010 |
25150.0161 |
25150.0162 |
25150.0171 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy